IESNA:LM-63-2002
[TEST]P1437511
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4C-727-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 4xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (104) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.67A 200.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21287.5
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2965.0 2983.2 2813.7 2480.9 2293.3 2275.2 2287.3 2335.7 2432.5 2559.6 2698.8 2983.2 3606.4 4368.8 5234.1 6081.3 6734.8 7243.1 
7860.3 8277.8 8501.7 8525.9 8023.7 7551.7 7146.3 6383.8 4822.7 3273.6 2614.0 1718.5 623.3 332.8 223.9 121.0 84.7 48.4 0.0 
2965.0 2989.2 2819.8 2493.0 2305.4 2281.2 2299.4 2347.8 2438.6 2577.7 2723.0 2989.2 3612.5 4399.1 5306.7 6099.4 6795.3 7388.3 
7920.8 8350.4 8628.8 8646.9 8096.3 7624.3 7182.6 6408.0 4913.4 3376.5 2614.0 1724.5 623.3 344.9 229.9 127.1 84.7 48.4 0.0 
2965.0 2983.2 2831.9 2541.4 2335.7 2305.4 2323.6 2378.1 2474.9 2626.1 2795.6 3037.6 3570.1 4393.0 5288.6 6184.1 7007.1 7696.9 
8356.5 8943.4 9276.2 9391.2 9252.0 8628.8 8096.3 7491.2 5905.8 3975.5 2819.8 1918.2 841.1 405.4 272.3 181.5 139.2 78.7 0.0 
2965.0 2989.2 2862.1 2601.9 2396.2 2372.0 2378.1 2438.6 2553.5 2723.0 2952.9 3237.3 3624.6 4356.7 5276.5 6287.0 7212.8 8017.6 
8780.0 9439.6 9905.5 10202.0 10250.4 10165.7 9772.4 9064.4 8531.9 7672.7 6166.0 3915.0 1567.2 647.5 399.4 260.2 187.6 
90.8 0.0 
2965.0 3001.3 2904.5 2741.1 2523.3 2480.9 2505.1 2577.7 2710.9 2922.6 3207.0 3564.1 3957.4 4508.0 5294.6 6299.1 7424.6 8447.2 
9215.7 9887.4 10389.6 10728.5 10994.7 11267.0 11369.9 11164.1 10825.3 10274.6 8967.6 6359.6 3364.4 1288.9 623.3 332.8 187.6 
90.8 0.0 
2965.0 2995.3 2946.8 2868.2 2735.1 2662.4 2710.9 2837.9 2995.3 3213.1 3545.9 3981.6 4495.9 5010.2 5669.8 6559.3 7630.3 8677.2 
9566.7 10062.8 10444.1 10837.4 11248.8 11787.4 12313.8 12719.2 12906.8 12985.5 11981.0 9137.0 5439.9 2214.7 853.2 399.4 193.6 
84.7 0.0 
2965.0 3019.5 3001.3 3007.4 3007.4 3001.3 3049.7 3201.0 3424.9 3733.5 4114.7 4598.8 5167.6 5845.3 6619.8 7515.4 8253.6 8955.5 
9560.6 10099.2 10607.4 11115.7 11817.6 12568.0 13215.4 13439.3 12918.9 11908.4 10655.8 8689.3 5294.6 2069.4 665.6 320.7 139.2 
42.4 0.0 
2965.0 3013.4 3037.6 3098.1 3194.9 3322.0 3521.7 3727.4 4005.8 4344.6 4792.4 5367.3 6038.9 6843.7 7733.2 8677.2 9439.6 9978.1 
10432.0 10922.1 11563.5 12289.6 12961.3 13421.2 12967.3 12005.2 10831.3 9312.5 7031.3 4066.3 1942.4 992.4 556.7 326.8 205.7 
72.6 0.0 
2965.0 3013.4 3073.9 3176.8 3334.1 3558.0 3854.5 4211.5 4641.1 5113.1 5669.8 6323.3 7085.7 7981.3 8997.9 9941.8 10692.2 11303.3 
11781.3 12440.9 13306.2 14147.3 14637.4 14256.2 13269.9 12186.8 10643.7 8108.4 5149.4 2674.6 1452.2 822.9 556.7 393.3 229.9 90.8 
0.0 
2965.0 3007.4 3067.9 3201.0 3382.5 3630.6 3957.4 4326.5 4810.6 5288.6 5881.6 6571.4 7430.7 8344.4 9439.6 10504.6 11448.5 12289.6 
13009.7 13881.0 15036.8 15962.6 16392.2 15859.7 14583.0 12822.1 10492.5 7327.8 4048.1 2063.4 1125.5 701.9 472.0 320.7 199.7 102.9 
0.0 
2965.0 2983.2 3043.7 3182.8 3388.6 3654.8 3963.4 4393.0 4859.0 5373.3 5996.6 6698.5 7533.5 8441.2 9518.3 10625.6 11503.0 12265.4 
12858.4 13524.0 14365.1 14849.2 14806.9 13862.9 12247.3 10347.2 8138.6 5331.0 2856.1 1409.9 853.2 532.5 357.0 205.7 139.2 60.5 0.0 
2965.0 2977.1 3025.5 3146.5 3328.1 3570.1 3866.6 4223.6 4671.4 5113.1 5621.4 6202.3 6867.9 7630.3 8495.6 9457.7 10335.1 11000.8 
11539.3 12102.0 12646.6 12779.8 12410.6 11194.4 9615.1 7866.3 6032.9 3902.9 2057.3 1065.0 683.8 441.7 260.2 133.1 84.7 42.4 0.0 
2965.0 2958.9 2989.2 3073.9 3213.1 3406.7 3636.7 3902.9 4199.4 4532.2 4871.1 5258.3 5730.3 6256.8 6910.3 7660.6 8247.5 8719.5 
8907.1 8937.4 8864.7 8283.8 7182.6 5476.2 3884.8 2789.5 2002.9 1294.9 756.4 496.2 332.8 223.9 139.2 72.6 36.3 12.1 0.0 
2965.0 2922.6 2880.3 2874.2 2886.3 2928.7 2971.1 2995.3 3025.5 3001.3 2928.7 2813.7 2729.0 2723.0 2862.1 3049.7 3080.0 2789.5 2329.6 
1900.0 1452.2 1065.0 835.0 665.6 538.5 435.7 338.9 254.1 187.6 139.2 102.9 72.6 48.4 24.2 6.1 6.1 0.0 
2965.0 2850.0 2723.0 2595.9 2474.9 2353.8 2196.5 1930.3 1591.4 1294.9 1167.8 1173.9 1252.6 1379.6 1476.4 1452.2 1240.5 962.1 714.0 574.8 
508.3 472.0 423.6 363.1 296.5 248.1 199.7 175.5 151.3 133.1 108.9 90.8 60.5 24.2 6.1 0.0 0.0 
2965.0 2813.7 2589.8 2347.8 2105.8 1809.3 1409.9 1028.7 871.3 841.1 835.0 835.0 847.1 865.3 816.9 659.6 496.2 417.5 369.1 326.8 302.6 
278.3 254.1 229.9 211.8 199.7 181.5 139.2 102.9 78.7 48.4 30.3 12.1 6.1 0.0 0.0 0.0 
2965.0 2765.3 2462.8 2130.0 1754.8 1319.1 913.7 786.6 756.4 720.1 689.8 665.6 641.4 605.1 526.4 417.5 357.0 302.6 260.2 236.0 211.8 
199.7 181.5 175.5 157.3 139.2 121.0 102.9 78.7 54.5 42.4 24.2 12.1 0.0 0.0 0.0 0.0 
2965.0 2723.0 2335.7 1942.4 1482.5 974.2 792.7 744.3 708.0 665.6 623.3 568.8 520.4 465.9 399.4 344.9 296.5 254.1 223.9 205.7 187.6 175.5 
163.4 151.3 139.2 127.1 108.9 84.7 72.6 60.5 42.4 24.2 6.1 0.0 0.0 0.0 0.0 
2965.0 2668.5 2263.1 1779.0 1246.5 835.0 762.4 726.1 683.8 641.4 586.9 520.4 459.9 399.4 344.9 302.6 266.2 229.9 211.8 193.6 175.5 163.4 151.3 
139.2 121.0 108.9 90.8 72.6 60.5 48.4 30.3 12.1 0.0 0.0 0.0 0.0 0.0 
2965.0 2656.4 2202.6 1694.3 1077.1 798.7 756.4 720.1 677.7 629.3 568.8 508.3 441.7 381.2 326.8 284.4 254.1 223.9 199.7 181.5 163.4 151.3 133.1 
121.0 108.9 84.7 66.6 60.5 48.4 36.3 18.2 6.1 0.0 0.0 0.0 0.0 0.0 
2965.0 2650.3 2172.3 1621.7 998.4 792.7 750.3 714.0 677.7 629.3 562.7 496.2 429.6 375.2 326.8 290.4 260.2 236.0 205.7 181.5 157.3 145.2 127.1 
115.0 96.8 66.6 48.4 42.4 30.3 18.2 12.1 0.0 0.0 0.0 0.0 0.0 0.0 
2965.0 2626.1 2166.3 1627.7 992.4 786.6 750.3 714.0 671.7 623.3 562.7 496.2 435.7 381.2 332.8 296.5 266.2 236.0 205.7 181.5 157.3 145.2 127.1 
115.0 96.8 66.6 48.4 36.3 30.3 18.2 6.1 0.0 0.0 0.0 0.0 0.0 0.0 
